QFP48 pin | GPIO | GPIO Alternate Functions | Feature |
---|---|---|---|
11 | PA00 | USART1.RTS or GPIO[0] Provides access to the USART1.RTS signal or to the RZ600.RST feature. Available on J8.1 if J44 is configured with a jumper connecting J44.3 to J44.5. | |
14 | PA01 | USART1.CTS or GPIO[1] Provides access to the USART1.CTS signal or to the RZ600.MISC feature. Available on J8.2 if J44 is configured with a jumper connecting J44.4 to J44.6. | |
4 | PA03 | SPI0.NPCS[1] RZ600 SPI chip select. Available on J8.5. | |
28 | PA04 | SPI0.MISO RZ600.MISO signal. Available on J8.7. | |
28 | PA04 | TWI0.TWCK Provides access to the TWI0 TWCK signal. Available on J8.2 if J44 is configured with a jumper connecting J44.2 to J44.4. | |
12 | PA05 | SPI0.MOSI RZ600.MOSI signal. Available on J8.6. | |
12 | PA05 | TWI0.TWD Provides access to the TWI0 TWD signal. Available on J8.1 if J44 is configured with a jumper connecting J44.1 to J44.3. | |
10 | PA06 | SPI0.SCK RZ600 SPI clock. Available on J8.8. 3 PA08 USART1.TX or GPIO[8] Provides access to the RZ600.SLP_TR feature or to the USART1.TX signal. Available on J8.4. | |
2 | PA09 | USART1.RX or GPIO[9] Provides access to the RZ600.IRQ feature or to the USART1.RX signal. Available on J8.3. | |
N.A. | N.A. | N.A. | GND. Available on J8.9. |
N.A. | N.A. | N.A. | VCC3. Available on J8.10. |
QFP48 pin | GPIO | GPIO Alternate Functions | Feature |
---|---|---|---|
11 | PA00 | Software-dependent | J14.1 |
14 | PA01 | Software-dependent | J14.3 |
13 | PA02 | Software-dependent | J14.5 |
4 | PA03 | Software-dependent | J14.7 |
28 | PA04 | Software-dependent | J14.9 |
12 | PA05 | Software-dependent | J14.11 |
10 | PA06 | Software-dependent | J14.13 |
15 | PA07 | Software-dependent | J14.15 |
3 | PA08 | Software-dependent | J14.17 |
- | - | - | GND on J14.19 |
- | - | - | VCC3 on J14.2 |
2 | PA09 | Software-dependent | J14.4 |
46 | PA10 | Software-dependent | J14.6 |
27 | PA11 | Software-dependent | J14.8 |
47 | PA12 | Software-dependent | J14.10 |
26 | PA13 | Software-dependent | J14.12 |
36 | PA14 | Software-dependent | J14.14 |
37 | PA15 | Software-dependent | J14.16 |
38 | PA16 | Software-dependent | J14.18 |
39 | PA17 | Software-dependent | J14.20 |
QFP48 pin | GPIO | GPIO Alternate Functions | Feature |
---|---|---|---|
41 | PA18 | Software-dependent | J15.1 |
40 | PA19 | Software-dependent | J15.3 |
25 | PA20 | Software-dependent | J15.5 |
24 | PA21 | Software-dependent | J15.7 |
9 | PA22 | Software-dependent | J15.9 |
6 | PB00 | Software-dependent | J15.11 |
16 | PB01 | Software-dependent | J15.13 |
7 | PB02 | Software-dependent | J15.15 |
8 | PB03 | Software-dependent | J15.17 |
- | - | - | GND on J15.19 |
- | - | - | VCC3 on J15.2 |
21 | PB04 | Software-dependent | J15.4 |
20 | PB05 | Software-dependent | J15.6 |
30 | PB06 | Software-dependent | J15.8 |
31 | PB07 | Software-dependent | J15.10 |
32 | PB08 | Software-dependent | J15.12 |
29 | PB09 | Software-dependent | J15.14 |
23 | PB10 | Software-depenent | J15.16 |
44 | PB11 | Software-depenent | J15.18 |
5 | PB12 | Software-dependent | J15.20 |