The power supply is a critical part of any hardware design and affects directly the performance of the system. Two important aspects to be considered while designing a power supply for the discrete/digital elements of an AVR device are ESD Protection and Noise Emission. These aspects are detailed in the AVR040 application note, hence only a short summary is included in this document.