Add to the main application source file, outside of any functions:
struct adc_module adc_instance;
#define ADC_SAMPLES 128
uint16_t adc_result_buffer[ADC_SAMPLES];
Callback function:
volatile
bool adc_read_done =
false;
void adc_complete_callback(
struct adc_module *
const module)
{
adc_read_done =
true;
}
Copy-paste the following setup code to your user application:
void configure_adc(
void)
{
struct adc_config config_adc;
adc_get_config_defaults(&config_adc);
#if (!SAML21) && (!SAML22) && (!SAMC21)
config_adc.gain_factor = ADC_GAIN_FACTOR_DIV2;
#endif
config_adc.clock_prescaler = ADC_CLOCK_PRESCALER_DIV8;
config_adc.reference = ADC_REFERENCE_INTVCC1;
#if (SAMC21)
config_adc.positive_input = ADC_POSITIVE_INPUT_PIN5;
#else
config_adc.positive_input = ADC_POSITIVE_INPUT_PIN6;
#endif
config_adc.resolution = ADC_RESOLUTION_12BIT;
#if (SAMC21)
adc_init(&adc_instance, ADC1, &config_adc);
#else
adc_init(&adc_instance, ADC, &config_adc);
#endif
adc_enable(&adc_instance);
}
void configure_adc_callbacks(
void)
{
adc_register_callback(&adc_instance,
adc_complete_callback, ADC_CALLBACK_READ_BUFFER);
adc_enable_callback(&adc_instance, ADC_CALLBACK_READ_BUFFER);
}
Add to user application initialization (typically the start of
main()):
configure_adc();
configure_adc_callbacks();