Function adc_unregister_callback()

Unregisters a callback.

void adc_unregister_callback(
		struct adc_module * module,
		enum adc_callback callback_type)

Unregisters a callback function which is implemented by the user.

Table 1. Parameters
Data direction Parameter name Description

[in]

module

Pointer to ADC software instance struct

[in]

callback_type

Callback type given by an enum