Enables callback.
void adc_enable_callback( struct adc_module *const module, enum adc_callback callback_type)
Enables the callback function registered by adc_register_callback. The callback function will be called from the interrupt handler when the conditions for the callback type are met.
Data direction | Parameter name | Description |
---|---|---|
[in] |
module |
Pointer to ADC software instance struct |
[in] |
callback_type |
Callback type given by an enum |
Status of the operation.
Return value | Description |
---|---|
STATUS_OK |
If operation was completed |
STATUS_ERR_INVALID |
If operation was not completed, due to invalid callback_type |