In this use case, the ADC will convert 128 samples using interrupt driven conversion. When all samples have been sampled, a callback will be called that signals the main application that conversion is complete.
VCC /2 as reference
Div 8 clock prescaler
12-bit resolution
Window monitor disabled
1/2 gain
Positive input on ADC PIN 0
Negative input to GND (single ended)
Averaging disabled
Oversampling disabled
Right adjust data
Single-ended mode
Free running disabled
All events (input and generation) disabled
Sleep operation disabled
No reference compensation
No gain/offset correction
No added sampling time
Pin scan mode disabled