There are three main message types; Request messages, Configuration messages, and Data messages.
Request messages are used by the target to request information/status from the host PC. These messages are pre-fixed with MSG_REQ. The PC should always respond with the corresponding response message, pre-fixed MSG_RES.
Message Type | ID | Description |
---|---|---|
MSG_REQ_HANDSHAKE | 0x00 | Request handshake |
MSG_RES_HANDSHAKE | 0x10 | Respond to handshake |
MSG_REQ_STATUS | 0x02 | Request status from PC |
MSG_RES_STATUS | 0x12 | Respond to status |
MSG_RES_DATA | 0x14 | Raw data from PC to target |
Used by target to send configuration settings to the PC. These messages are pre-fixed with MSG_CONF. The PC should respond to these messages with an acknowledge message (MSG_ACK).
Message type | ID | Description |
---|---|---|
MSG_CONF_STREAM | 0x20 | Create a new stream |
Reserved | 0x21 | Reserved for future use |
MSG_CONF_GRAPH | 0x22 | Create new graph or reconfigure existing one |
MSG_CONF_ADD_STREAM_TO_AXIS | 0x23 | Add stream to axis in graph |
MSG_CONF_CURSOR_TO_GRAPH | 0x24 | Add parameter cursor to graph |
Reserved | 0x25 | Reserved for future use |
MSG_CONF_TERMINAL | 0x26 | Create new terminal or reconfigure existing one |
MSG_CONF_ADD_TO_TERMINAL | 0x27 | Add stream to terminal |
MSG_CONF_INFO | 0x28 | Info about the application |
MSG_CONF_AXIS | 0x29 | Create new axis or reconfigure existing one |
MSG_CONF_DASHBOARD | 0x2A | Add dashboard container |
MSG_CONF_DASHBOARD_ELEMENT | 0x2B | Add element to dashboard container |
MSG_CONF_ADD_STREAM_TO_ELEMENT | 0x2C | Tie an already configured stream to an already configured dashboard element. |
Message type | ID | Description |
---|---|---|
MSG_CONF_ACK | 0x30 | Status of last received configuration message |
Used by a target to send data to the PC. Prefixed with MSG_DATA. These messages should not be responded too.
Message Type | ID | Description |
---|---|---|
MSG_DATA_STREAM | 0x40 | Send data from one or more streams |