Add a dashboard container where dashboard elements can be placed.
Field | Size | Values | Description |
---|---|---|---|
Message ID | 1 byte | 0x2A | |
Data length | 2 bytes | 7 + label length (N) | |
ID | 2 bytes | 0x0000-0xFFFF | Dashboard ID |
Label | N bytes | Null-terminated string | Dashboard label |
Background color | 3 bytes | 0xRRGGBB | Background color of dashboard |
Height | 2 bytes | Height (in pixels) of dashboard |