Configure a dashboard element and add it to the specified dashboard. The table shows common fields for all dashboard element types. Additional fields must be added, depending on element type. See below.
Field | Size | Values | Description |
---|---|---|---|
Message ID | 1 byte | 0x2B | |
Data length | 2 bytes | 14 + element specific length | Depending on element type |
Dashboard ID | 2 bytes | 0x0000-0xFFFF | ID of dashboard to add the element to |
Element ID | 2 bytes | 0x0000-0xFFFF | Unique ID of element |
Z-Index | 1 byte | Order index, 0 places the element the farthest to the back | |
X-coordinate | 2 bytes | Coordinate value in pixels | X-coordinate of element location. 0 is topmost position on dashboard. |
Y-coordinate | 2 bytes | Coordinate value in pixels | Y-coordinate of element location. 0 is topmost position on dashboard. |
Width | 2 bytes | Width in pixels | Width of element |
Height | 2 bytes | Height in pixels | Height of element |
Element type | 1 byte | ELEMENT_TYPE | See each element type below |