#include <avr/io.h>
uint16_t adc_value = 0;
void adc_init(void){
// Internal 1.5V reference, ADC0 as single ended input
ADMUX = (1 << REFS1);
// Enable the ADC,
ADCSRA |= (1<<ADEN);
// Check that the reference is OK
while (0x00 == (ADCSRB & (1 << REFOK)));
}
uint16_t adc_sample(void){
// Trigger an ADC conversion
ADCSRA |= (1<<ADSC);
// Wait for conversion to finish
while (0x00 == (ADCSRA & (1 << ADIF)));
// Clear the interrupt flag
ADCSRA |= (1 << ADIF);
return (ADC);
}
void spi_init(void){
// Slave select (PB0), MOSI (PB2) and SCK (PB1) as output
DDRB |= (1<<PINB0) | (1<<PINB2) | (1<<PINB1);
//Slave select high (inactive)
PORTB |= (1<<PINB0);
// Master mode, enable SPI module.
// Clock polarity and phase is kept at default (Sample on rising edge)
SPCR = (1<<SPE) | (1<<MSTR);
}
void spi_send(uint8_t data){
// Slave select low
PORTB &= ~(1<<PINB0);
// Write data to shift register
SPDR = data;
// Wait for the transmission to complete
while (0x00 == (SPSR & (1<<SPIF)));
// Slave select high
PORTB |= (1<<PINB0);
}
int main(void){
adc_init();
spi_init();
while (1){
adc_value = adc_sample();
// Send the ADC value over SPI to the host
// Only the 8 lower bits contain useful data
spi_send(adc_value & 0xFF);
}
}
The code samples the ADC continuously and sends the data over the SPI interface to the EDBG (Embedded Debugger) on the ATmega256RFR2 Xplained Pro board. The EDBG then sends the SPI data over DGI to the host computer. The ATmega256RFR2 ADC is 10-bit but only the lower 8 bits contain useful data in this example.