This message is used to tie an already configured stream to an already configured dashboard element.
Field | Size | Values | Description |
---|---|---|---|
Message ID | 1 byte | 0x2C | |
Data length | 2 bytes | 6 | |
Dashboard ID | 2 bytes | 0x0000-0xFFFF | ID of dashboard of given element |
Element ID | 2 bytes | 0x0000-0xFFFF | ID of element |
Stream ID | 2 bytes | 0x0000-0xFFFF | ID of stream for this element |