The tables below describe the ELEMENT_TYPE_SLIDER specific parameters and
additional fields for the MSG_CONF_DASHBOARD_ELEMENT message.
Table 1. ELEMENT_TYPE_SLIDER Specific
Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x02 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_SLIDER |
26 |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT for ELEMENT_TYPE_SLIDER
Field |
Size |
Values |
Description |
Minimum value |
4 bytes |
|
|
Maximum value |
4 bytes |
|
|
Initial value |
4 byte |
|
|
Example
The picture below shows an example of a slider element with a range from 0 to 50 and
an initial value of 20. The corresponding element data fields are given in the table
below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Slider
Field |
Value |
Z-index |
0 |
X-coordinate |
20 |
Y-coordinate |
20 |
Width |
200 |
Height |
30 |
Element type |
0x02 |
Minimum value |
0 |
Maximum value |
50 |
Initial value |
20 |