When using hardware with two measurement channels, the Data Visualizer will display both in the same graph (unless disabled in the Power Configuration).
On the Control panel on the right of the module the user can show or hide the current and voltage plots as well as range information when available.
By default, both channels will be shown in the Power Analysis graph but each plot can be moved up or down to separate them as best suited.