For an example of ADP protocol usage, the ADP example application for SAM D21 Xplained Pro can be used. This example can be found in Atmel Software Framework (ASF) in Atmel Studio. It uses a SAM D21 Xplained Pro together with an I/O Xplained Pro board.
This example uses the Data Gateway Interface (DGI), see the Embedded Debuggerʼs Data Gateway Interface on the Embedded Debugger (EDBG), but any serial port is sufficient.