To run the example the following hardware setup is required:
- I/O1 Xplained Pro extension connected
to SAM D21 Xplained Pro EXT1 connector
- USB cable connected from host PC to
DEBUG USB connector on SAM D21 Xplained Pro
A picture of the setup is shown below.