Used to add a stream to the specified terminal.
Field | Size | Values | Description |
---|---|---|---|
Message ID | 1 byte | 0x27 | |
Data length | 2 bytes | 11 + tag length (N) | |
Terminal ID | 2 bytes | 0x0000-0xFFFF | ID of terminal |
Stream ID | 2 bytes | 0x0000-0xFFFF | ID of stream |
Mode | 1 byte | 0bXXXNXXXX |
|
Text color | 3 bytes | 0xRRGGBB | RGB color of the text stream received |
Tag text | N bytes | Null-terminated string | Descriptive tag |
Tag text color | 3 bytes | 0xRRGGBB | RGB color of the tag text |