The tables below describe the ELEMENT_TYPE_RADIO specific parameters and
additional fields for the MSG_CONF_DASHBOARD_ELEMENT message. This element generates a
group of radio buttons where only one option can be selected. Initially, the first
option is selected.
Table 1. ELEMENT_TYPE_RADIO Specific
Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x08 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_RADIO |
17 + length of text fields (N) |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT for ELEMENT_TYPE_RADIO
Field |
Size |
Values |
Description |
Font size |
1 byte |
0-100 |
|
Number of items |
1 byte |
1-10 |
|
Orientation |
1 byte |
- 0 = Horizontal
- 1 = Vertical
|
|
Text fields |
N bytes |
Null-terminated string max. 20 bytes |
'/' separated option list |
Example
The picture below shows an example of radio button group with three buttons. The
corresponding element data fields are given in the table below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Radio Button Group
Field |
Value |
Z-index |
0 |
X-coordinate |
20 |
Y-coordinate |
20 |
Width |
100 |
Height |
100 |
Element type |
0x08 |
Font size |
16 |
Number of radio buttons |
3 |
Orientation |
1 |
Text fields |
“Op 1/Op 2/Op 3\0” |