The ADP example sets up a terminal module that looks something like the screenshot below.
The terminal module is configured by the messages detailed in the tables below.
First, a stream is set up to send terminal data to the host computer.
Field | Values | Description |
---|---|---|
Token | 0xFF | |
Message ID | 0x20 | |
Data length | 21 | |
ID | 0x0000 | |
Type | 2 | UINT_8 stream |
Mode | 2 | Outgoing stream (out from target) |
State |
0 |
Stream state ON |
Label | “Status messages\0” | Label of the data stream |
Next, the terminal itself is configured.
Field | Values | Description |
---|---|---|
Token | 0xFF | |
Message ID | 0x26 | |
Data length | 26 | |
ID | 0x0000 | ID of terminal |
Label | “Status terminal\0” | Terminal label |
Width | 80 | Number of characters wide |
Height | 50 | Number of lines high |
Background color | 0xFFFFFF (transmitted as 0xFFFFFFFFFFFF as each 0xFF character must be transmitted as 0xFFFF, see Message Format) | RGB background color |
Foreground color | 0x008000 | RGB foreground color |
Finally, the data stream is connected to the terminal module.
Field | Values | Description |
---|---|---|
Token | 0xFF | |
Message ID | 0x27 | |
Data length | 27 | |
Terminal ID | 0x0000 | ID of terminal |
Stream ID | 0x0000 | ID of stream |
Mode | 0xFF (transmitted as 0xFFFF as each 0xFF character must be transmitted as 0xFFFF, see Message Format) |
|
Text color | 0x000000 | RGB color of the text stream received |
Tag text | “Status messages\0” | |
Tag text color | 0x000000 | RGB color of the tag text |