The tables below describe the ELEMENT_TYPE_LABEL specific parameters and
additional fields for the MSG_CONF_DASHBOARD_ELEMENT message.
Table 1. ELEMENT_TYPE_LABEL
Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x00 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_LABEL |
26 + length of default text (N) |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT
Field |
Size |
Values |
Description |
Font size |
1 byte |
1-255 |
|
Attribute |
1 byte |
- Bit 0: Bold ON/OFF
- Bit 1: Italic ON/OFF
|
|
Horizontal alignment |
1 byte |
- 0 = Left
- 1 = Center
- 2 = Right
|
|
Vertical alignment |
1 byte |
- 0 = Top
- 1 = Center
- 2 = Bottom
|
|
Background transparency |
1 byte |
0 - 255 |
|
Background color |
3 bytes |
0xRRGGBB |
RGB color of background |
Foreground transparency |
1 byte |
0 - 255 |
|
Foreground color |
3 bytes |
0xRRGGBB |
RGB color of background |
Label text |
N bytes |
Null-terminated string max. 100 bytes |
|
Example
The picture below shows an example of two labels with the corresponding
parameters given in the tables below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Label1
Field |
Value |
Z-index |
0 |
X-coordinate |
30 |
Y-coordinate |
30 |
Width |
200 |
Height |
100 |
Element type |
0x00 |
Font size |
16 |
Attribute |
0x01 |
Horizontal alignment |
0 |
Vertical alignment |
0 |
Background transparency |
255 |
Background color |
0x64FF64 |
Foreground transparency |
255 |
Foreground color |
0x000000 |
Label text |
“Label1\0” |
Table 4. Label2
Field |
Value |
Z-index |
1 |
X-coordinate |
90 |
Y-coordinate |
70 |
Width |
75 |
Height |
25 |
Element type |
0x00 |
Font size |
12 |
Attribute |
0x00 |
Horizontal alignment |
1 |
Vertical alignment |
1 |
Background transparency |
100 |
Background color |
0x646464 |
Foreground transparency |
255 |
Foreground color |
0x7C0000 |
Label text |
“Label2\0” |