The tables below describe the ELEMENT_TYPE_SEGMENT specific parameters and
additional fields for the MSG_CONF_DASHBOARD_ELEMENT message.
Table 1. ELEMENT_TYPE_SEGMENT Specific
Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x05 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_SEGMENT |
20 |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT for ELEMENT_TYPE_SEGMENT
Field |
Size |
Values |
Description |
Count |
1 byte |
1-20 |
Number of displays |
Base |
1 byte |
2-16 |
Numeric base |
Transparency |
1 byte |
0 - 255 |
|
Color |
3 bytes |
0xRRGGBB |
RGB color of display |
Example
The picture below shows an example of a segment element with two digits. The
corresponding element data fields are given in the table below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Signal
Field |
Value |
Z-index |
0 |
X-coordinate |
30 |
Y-coordinate |
30 |
Width |
174 |
Height |
150 |
Element type |
0x05 |
Count |
2 |
Base |
10 |
Transparency |
255 |
Color |
0xFD0000 |