The tables below describe the ELEMENT_TYPE_GRAPH specific parameters and
additional fields for the MSG_CONF_DASHBOARD_ELEMENT message. This element generates a
graph that visualizes the data from the target. There will be one input stream for each
plot.
Table 1. ELEMENT_TYPE_GRAPH Specific
Parameters
Parameter |
Value |
ELEMENT_TYPE |
0x06 |
Total data length of MSG_CONF_DASHBOARD_ELEMENT when
using ELEMENT_TYPE_GRAPH |
41 + length of title (N) |
Table 2. Additional Data Fields to
MSG_CONF_DASHBOARD_ELEMENT for ELEMENT_TYPE_GRAPH
Field |
Size |
Values |
Description |
Title color |
3 bytes |
0xRRGGBB |
RGB color of title |
Background color |
3 bytes |
0xRRGGBB |
RGB color of graph frame |
Graph background color |
3 bytes |
0xRRGGBB |
RGB color of graph |
Title text |
N bytes |
Null-terminated string max. 20 bytes |
|
Plot count |
1 byte |
1-10 |
Number of plots |
Xmin |
4 bytes |
Floating point, seconds |
Will be converted to <minutes>:<seconds>
format |
Xmax |
4 bytes |
Floating point, seconds |
Will be converted to <minutes>:<seconds>
format |
Ymin |
4 bytes |
Floating point |
|
Ymax |
4 bytes |
Floating point |
|
Mode |
1 byte |
- Bit 0: Mouse interaction ON/OFF
- Bit 1: Fit graph to right edge of canvas
|
|
Example
The picture below shows an example of a graph element with tree input plot inputs.
The element data fields for the example is shown in the table below the picture.
Note: The appearance of elements will vary with operating system version
and configuration.
Table 3. Graph
Field |
Value |
Z-index |
0 |
X-coordinate |
10 |
Y-coordinate |
10 |
Width |
500 |
Height |
250 |
Element type |
0x06 |
Title color |
0xFFFFFF |
Background color |
0x000000 |
Graph background color |
0x646464 |
Title text |
“Graph\0” |
Plot count |
3 |
Xmin |
0 |
Xmax |
100 |
Ymin |
0 |
Ymax |
2.45 |
Mode |
0x01 |