To achieve full measurement accuracy on the current measurement hardware, it should be calibrated before running the measurements. The calibration procedure is started through the Power Configuration window in the Power interface in the DGI Control Panel.
To start the calibration procedure, select Trigger calibration and press OK. Then follow the instructions to complete the calibration procedure for the tool.