There is one self capacitance button available on the SAM C21 Xplained Pro board that can be used as I/O. This QTouch button is intended to be driven by the built-in Peripheral Touch Controller (PTC) of the device.
SAM C21 pin | Silkscreen text |
---|---|
PA05 | QT BTN1 |