There is one yellow LED available on the SAM C21 Xplained Pro board that can be turned on and off. The LED is activated by driving the connected I/O line to low.
SAM C21 pin | Function | Shared functionality |
---|---|---|
PA15 | Yellow LED0 | Crystal footprint and EXT3 |