SAM C21 Xplained Pro has a 10-pin 50-mil Cortex® Debug Connector that can be used to attach external debuggers to the ATSAMC21J18A.
Cortex Debug Connector pin | Pin / Net | Function |
---|---|---|
1 | VCC_TARGET_P3V3_P5V0 | ATSAMC21J18A voltage |
2 | SWDIO | SWD data signal |
3 | GND | Ground |
4 | SWCLK | SWD clock signal |
5 | GND | Ground |
6 | - | - |
7 | - | - |
8 | - | - |
9 | GND | Ground |
10 | RESETN | Target reset signal |