DAC Header

SAM C21 Xplained Pro has a 2-pin header labeled DAC-OUT on the board that is connected to the DAC output of the ATSAMC21J18A and ground.

Table 1. DAC Header
DAC header pin Pin / Net Function Shared functionality
1 PA02 DAC0 output EXT3
2 GND Ground