Features
- ATSAMC21J18A microcontroller
- Embedded Debugger
- USB interface
- Auto-ID for board
identification in Atmel Studio
- One yellow status LED
- One green board power
LED
- Symbolic debug of complex
data types icluding scope information
- Programming and debugging of
on board SAM
C21 through
Serial Wire Debug (SWD)
- Data Gateway Interface: SPI,
I2C, four GPIOs
- Virtual COM port (CDC)
- Control of on-board power
switch to protect connected extensions against high voltage
- Digital I/O
- Two mechanical buttons (user
and reset button)
- One QTouch® button
- One yellow user LED
- Three Xplained Pro extension
headers
- Two selectable target voltages
- Level converters between target
section and EDBG section
- 32.768kHz crystal mounted
- 16MHz crystal footprint (not
mounted)
- CAN transceiver
- LIN transceiver
- Wake-up button
- Master node pull-up
enable
- Alternate LIN power
jumper
- DAC output connector
- Analog voltage reference connector
with filtered power supply
- Supported with application examples
in Atmel Software Framework