In vehicles, the primary communication method is the CAN bus. However, it can be prohibitively expensive to put every electronic component onto the CAN bus. In addition, such a setup could cause bandwidth issues given the large number of components on the modern vehicle. As such, the LIN protocol was developed as a complementary communications protocol.