The UART module can be configured for LIN mode communication via the UART Mode Select (MODE<3:0>) bits of the UART Control Register 0 (UxCON0). There are two mode selections for LIN; one for Master mode and one for Slave mode (note that the Master mode will still utilize a slave process for transmitting data).