- One 14-Pin SOIC
Socket (U1)
- One mikroBUS Connector (J1, J2)
- On-Board 4.7 kΩ I2C
Resistors (R2, R3)
- On-Board LED Power Indicator (LD1)
- Power Jumper for selecting 3.3V or 5V
power (J3)
- Jumper for selecting which mikroBUS
pin is connected to GPIO1 (J5)
- Optional GPIO Header (J4) – Not
Populated
Figure 1. TA100 14-Pin SOIC Socket Board
Schematic