Board Configuration
TA100 14-Pin SOIC Socket Board Jumper Configurations
- 3.3V Power: J3 with shunt across
3V3 and PWR positions
- 5.0V Power: J3 with shunt across 5V and PWR positions
- GPIO1 Connected to IO1A: J5 with Shunt across GPIO1 and IO1A
- GPIO1 Connected to IO1B: J5 with
Shunt across GPIO1 and IO1B