The AVR-IoT WG board also has two switches that can be used to
enter modes at power-up:
- Hold SW0 for two LED cycles to enter
Soft AP mode (refer to Section Via Soft AP)
- Hold both SW0 and SW1 to use default
Wi-Fi credentials. The default credentials are configurable through MCC, and the
application uses the following default values:
Table 1. Wi-Fi Credentials
SSID |
Password |
MCHP.IOT |
microchip |