Out of the box, all AVR-IoT WG Development Boards are pre-registered to Microchip’s Google Cloud sandbox account. This account is set up for demonstration purposes only. All data gathered by the sensors of the AVR-IoT WG Development Boards are published on the Microchip sandbox account and can be identified by the following details:
Project ID: | avr-iot |
Region: | us-central1 |
There is no permanent storage or collection of data published by the boards connected to the Microchip sandbox account. The full storage catalog of the Google Cloud features, such as data storage/retention, can be available to the user with the use of the board once removed from the sandbox and the associated Device ID/Public Key has been migrated to a private account.