Another way of connecting to the Wi-Fi is through the Serial Command Line Interface (CLI). This interface can be accessed through any serial terminal application. Using the UART settings defined in Section Serial USB Interface, the user can reconfigure the board to a Wi-Fi network by entering the Wi-Fi command. Wi-Fi Configuration via Serial Command Line (Open Network) and Wi-Fi Configuration via Serial Command Line (Secured Network) show examples of trying to connect to open, or secured networks, respectively. For more details on the Wi-Fi command and its parameters, refer to Section Serial USB Interface.