The source code for the AVR-IoT WG development board can also be downloaded from GitHub. There are different versions of the source code for MPLAB X and Atmel Studio. The hex file is also available for download from the releases tab for drag-and-drop programming. Refer to the table below for the links to the GitHub deployments. For full URLs to the links below, refer to the Relevant Links section of this document.
MPLAB X | Atmel Studio |
---|---|
Source Code | Source Code |
.hex file | .hex file |