While the
AVR-IoT WG Development Board comes fully programmed
and provisioned right out of the box, the user can still control aspects of the
application firmware behavior through the USB interface. There are three methods to do
this:
- 1.Hex file (reprogram) or WIFI.CFG
(reconfigure credentials) drag and drop using the mass storage feature.
- 2.Commands through the Serial
Command Line Interface (CLI), or using MPLAB X IDE.
- 3.The on-board programmer/debugger
PKOB nano.