AT11378

Struct system_voltage_regulator_config

Configuration structure for VREG.

Table 1. Members
Type Name Description
enum system_voltage_regulator_low_power_efficiency low_power_efficiency

Low power efficiency

enum system_voltage_regulator_sel regulator_sel

Voltage Regulator Selection

bool run_in_standby

Run in standby in standby sleep mode

uint8_t voltage_scale_period

Voltage scaling period

uint8_t voltage_scale_step

Voltage scaling voltage step