AT11378

Function system_enable_pin_wakeup()

Enable wakeup of input pin from the backup mode.

void system_enable_pin_wakeup( const uint16_t pin_mask)

Enable pin wakeup from the backup mode with the given pin mask.

Table 1. Parameters
Data direction Parameter name Description

[in]

pin

Input pin mask