Disable wakeup of input pin from the backup mode.
void system_disable_pin_wakeup( const uint16_t pin_mask)
Disable pin wakeup from the backup mode with the given pin mask.
Data direction | Parameter name | Description |
---|---|---|
[in] |
pin |
Input pin mask |