AT11378

Enum system_battery_power_switch

Enum for Battery power switch modes.

Table 1. Members
Enum value Description

SYSTEM_BATTERY_POWER_SWITCH_NONE

The backup domain is always supplied by main power

SYSTEM_BATTERY_POWER_SWITCH_AUTOMATIC

The power switch is handled by the automatic power switch

SYSTEM_BATTERY_POWER_SWITCH_FORCED

The backup domain is always supplied by battery backup power

SYSTEM_BATTERY_POWER_SWITCH_BOD33

The power switch is handled by the BOD33