AT11378

Function system_set_pin_wakeup_polarity_low()

Set low polarity of wakeup input pin.

void system_set_pin_wakeup_polarity_low( const uint16_t pin_mask)

Set low polarity with the given wakeup input pin mask.

Table 1. Parameters
Data direction Parameter name Description

[in]

pin_mask

Input pin mask