AT11378

Function system_voltage_regulator_get_config_defaults()

Retrieve the default configuration for voltage regulator.

void system_voltage_regulator_get_config_defaults( struct system_voltage_regulator_config *const config)

Fills a configuration structure with the default configuration:
Table 1. Parameters
Data direction Parameter name Description

[out]

config

Configuration structure to fill with default values