Switch performance level.
enum status_code system_switch_performance_level( const enum system_performance_level performance_level)
The bus frequency must be reduced prior to scaling down the performance level, in order to not exceed the maximum frequency allowed for the performance level.
When scaling up the performance level (for example from PL0 to PL2), the bus frequency can be increased first when the performance level transition is completed. Check the performance level status before increasing the frequency.
Data direction | Parameter name | Description |
---|---|---|
[in] |
performance_level |
Performance level to switch |
Return value | Description |
---|---|
STATUS_ERR_INVALID_ARG |
Invalid parameter |
STATUS_OK |
Successfully |