List of Backup input and output pins. If enabled (system_backup_pin_output_enable), the pins can be driven by the SUPC.
Enum value | Description |
---|---|
SYSTEM_BACKUP_PIN_PSOK |
Power Supply OK status pin |
SYSTEM_BACKUP_PIN_OUT_0 |
Backup output pin 0 |
SYSTEM_BACKUP_PIN_OUT_1 |
Backup output pin 1 |