Check if debugger is present.
bool system_is_debugger_present( void )
Check if debugger is connected to the onboard debug system (DAP).
A bool identifying if a debugger is present.
Return value | Description |
---|---|
true |
Debugger is connected to the system |
false |
Debugger is not connected to the system |