AT11378

Function system_set_pin_wakeup_debounce_counter()

Set wakeup debounce counter.

void system_set_pin_wakeup_debounce_counter( const enum system_wakeup_debounce_count wakeup_debounce_count)

Set the wakeup debounce counter value with the given count.

Table 1. Parameters
Data direction Parameter name Description

[in]

wakeup_debounce_count

Wakeup debounce counter value