AT11378

RAMs Low Power Mode

By default, in standby sleep mode, RAM is in low power mode (back biased) if its power domain is in retention state. Table 1 lists RAMs low power mode.

Table 1. RAM Back-biasing Mode

RAM mode

Description

Retention Back-biasing mode

RAM is back-biased if its power domain is in retention mode

Standby Back-biasing mode

RAM is back-biased if the device is in standby mode

Standby OFF mode

RAM is OFF if the device is in standby mode

Always OFF mode

RAM is OFF if the device is in RET mode