/* Check if the RESET is caused by external wakeup pin */
if
(system_get_reset_cause() == SYSTEM_RESET_CAUSE_BACKUP
&& system_get_backup_exit_source() == SYSTEM_RESET_BACKKUP_EXIT_EXTWAKE
&& (system_get_pin_wakeup_cause() & (1 << CONF_EXT_WAKEUP_PIN))){
system_init();
delay_init();
config_clock_output_and_extwake_pin();
/* Now GCLK0/GCLK1 are running at 4MHz , using LED0 ON/OFF as an indication */
led_toggle_indication(4);
port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);
while
(1);
}
/* Disable I/O retention*/
system_io_retension_disable();
system_init();
delay_init();
port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);
/* Config GCLK0/GCLK1 output pin and extwakeup pin */
config_clock_output_and_extwake_pin();
/* Config external interrupt for wakeup system from standby mode*/
configure_extint_channel();
delay_s(1);
/* Turn off LED0 before enter standby mode */
port_pin_set_output_level(LED_0_PIN, LED_0_INACTIVE);
/* Set and enter standby mode, using default stanby config */
system_set_sleepmode(SYSTEM_SLEEPMODE_STANDBY);
system_sleep();
/* Detect BUTTON pressed and system wakeup from standby mode,
turn on led */
port_pin_set_output_level(LED_0_PIN, LED_0_ACTIVE);
/* Disable external interrupt to avoid any impact */
extint_chan_disable_callback(BUTTON_0_EIC_LINE,
EXTINT_CALLBACK_TYPE_DETECT);
extint_chan_clear_detected(BUTTON_0_EIC_LINE);
/* Switch GCLK0 to 48MHz */
performance_level_switch_test();
/* GCLK0 is runing at 48MHz and GCLK1 is running at 4MHz ,
use led ON/OFF as an indication */
led_toggle_indication(2);
/* Set external wakeup pin polarity */
system_set_pin_wakeup_polarity_low(1<<CONF_EXT_WAKEUP_PIN);
/* Set external wakeup detector */
system_enable_pin_wakeup(1<<CONF_EXT_WAKEUP_PIN);
system_set_pin_wakeup_debounce_counter(SYSTEM_WAKEUP_DEBOUNCE_2CK32);
/* Enter BACKUP mode */
system_set_sleepmode(SYSTEM_SLEEPMODE_BACKUP);
system_sleep();
/* Now system is in BACKUP mode and wait for extwakeup pin to low */