AT11378

Function system_io_retension_enable()

Enable I/O retention.

void system_io_retension_enable( void )

Enable I/O retention. After waking up from Backup mode, I/O lines are held until the bit is written to 0.