List of linked power domains. Power domains can be linked to each other. It allows a power domain (PDn) to be kept in active state if the inferior power domain (PDn-1) is in active state too.
Enum value | Description |
---|---|
SYSTEM_LINKED_POWER_DOMAIN_DEFAULT |
Power domains PD0/PD1/PD2 are not linked |
SYSTEM_LINKED_POWER_DOMAIN_PD01 |
Power domains PD0 and PD1 are linked |
SYSTEM_LINKED_POWER_DOMAIN_PD12 |
Power domains PD1 and PD2 are linked |
SYSTEM_LINKED_POWER_DOMAIN_PD012 |
All Power domains are linked |